
calcActive())">
Limit switch head, Limit switches XC Standard, ZCKE, steel roller plunger reinforced, +120 °C
ZCKE675
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKE675
Limit switch head, Limit switches XC Standard, ZCKE, steel roller plunger reinforced, +120 °C
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCKE675 is a limit switch head compatible with the range XCKJ. This limit switch head is made of a steel roller plunger reinforced and it is suitable for high temperature applications (+120°C). The spring return metal (reinforced) roller plunger supports the lateral approach in 2 directions. This limit switch head is made of metal and it weighs 0.155kg. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with the XCKJ limit switches. The associated bodies are ZCKJ4H7, ZCKJD37H7, ZCKJ4, ZCKJ6H7, ZCKJ11H7, ZCKJ41H29, ZCKJD37H29, ZCKJ21 and ZCKJ5H7. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKE675 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |