
calcActive())">
Limit switch head, Limit switches XC Standard, ZCKE, without lever left and right actuation, +120 °C
ZCKE055
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKE055
Limit switch head, Limit switches XC Standard, ZCKE, without lever left and right actuation, +120 °C
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This limit switch head provides switch actuation by from left and/or right, CW and/or CCW with positive opening operation. Without spring return operating lever. It supports lateral approach in 1 or 2 directions. The movement of limit switch operating head is rotary. It weighs 0.165kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKJ limit switches, and various ZC levers. Limit switches for contact sensing of inflexible objects. High quality of products and worldwide availability guarantee in a short delivery time. A comprehensive offer of contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKE055 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |