
calcActive())">
Limit switch body, Limit switches XC Standard, ZCD, compact, 1NC+2 NO, snap action
ZCD31
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCD31
Limit switch body, Limit switches XC Standard, ZCD, compact, 1NC+2 NO, snap action
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This body is main part of limit switch, contains the electrical contact mechanism. It has 1 normally closed + 2 normally opened, snap action contacts with positive opening operation. It is a limit switch body with a rated operational current of 0.75A at 240V AC and 0.1A at 250V AC. It is furnished with screw clamp terminals for electrical connection. It offers long electrical durability of about 5 million operating cycles. This limit switch body is in fixed type which is made of Zamak. Its dimensions are 31mm (width) x 30mm (depth) x 65mm (height). It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKD limit switches. It is associated with ZCE65, ZCE02, ZCE27, ZCE14, ZCE06, ZCE66, ZCE63, ZCE21, ZCE13, ZCE05, ZCE28, ZCE01, ZCE64, ZCE11, ZCE10, ZCEH2, ZCE62, ZCE08, ZCE07, ZCE29 and ZCE09 heads. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCD31 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 31 x 0 mm |