
calcActive())">
Limit switch head, Limit switches XC Standard, ZC2J, without lever stay put left and right actuation
ZC2JE09
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZC2JE09
Limit switch head, Limit switches XC Standard, ZC2J, without lever stay put left and right actuation
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZC2JE09 is a limit switch head compatible with the range XC2J. This limit switch rotary head is actuated from left and right (clockwise and counterclockwise) and does not have an operating lever spring return. The stay put without operating lever operator. It supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. This limit switch head is made of metal and it weighs 0.21kg. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XC2J series limit switches. Its associated bodies are ZC2JD2, ZC2JC2, ZC2JD1, ZC2JC1, ZC2JC28, ZC2JC18 and lever are ZC2JY61, ZC2JY71. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs. Special format limit switches for severe environments.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZC2JE09 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |