
calcActive())">
Limit switch body, Limit switches XC Standard, ZC2J, plug in, without display, 1C/O
ZC2JD1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZC2JD1
Limit switch body, Limit switches XC Standard, ZC2J, plug in, without display, 1C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of limit switches. This limit switch plug-in body is a device that converts a mechanical motion into an electrical control signal. It has 1 change over, snap action contacts without positive opening operation. It has 1 pole with silver plated contacts. It is furnished with screw clamp terminals for electrical connection and 1 tapped entry for PG13.5 cable gland (included). It is an IP65 and IK08 rated product. This switch has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. It offers long electrical life with electrical durability of about 5 million operating cycles. The limit switch body is made of metal. Its dimensions are 42mm (Width) x 41mm (Depth) x 81mm (Height) and weighs 0.38kg. It is compatible with XC2J series limit switches. Its associated heads are ZC2JE65, ZC2JE62, ZC2JE05, ZC2JE61, ZC2JE66, ZC2JE02, ZC2JE64, ZC2JE70, ZC2JE03, ZC2JE01, ZC2JE09 and ZC2JE63. Special format limit switches for severe environments.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZC2JD1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 42 x 0 mm |