
calcActive())">
Light block for head 22mm, Harmony XB4, blue, integral LED, screw clamp terminal, 24…120V AC DC
ZBVBG6
THB 803.00
THB 442.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZBVBG6
Light block for head 22mm, Harmony XB4, blue, integral LED, screw clamp terminal, 24…120V AC DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Light block for head 22mm, Harmony XB4, blue, integral LED, screw clamp terminal, 24…120V AC DC
THB 803.00
THB 442.00
คำอธิบาย
This Harmony ZB, blue light block operates with an integral LED. It is supplied with 24V to 120V AC/DC and uses screw-clamp terminals. It has a plastic body. It is compatible with Harmony XB4 and XB5. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZBVBG6 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |