Harmony XB4, Single contact block, silver alloy, faston connector, 1 NC

ZBE1023
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony ZB, single contact block uses fast-on terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB4 and XB5 complete push-button units and selector switches and connects to control circuits with simple fast-on connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZBE1023
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4

ข้อมูลผู้ขาย

Documents

รีวิว