Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 1NC

ZB5AZ102
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony XB5, single contact block uses screw clamp terminals. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB5 complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. The base unit to start assembling your plastic push-button or switch. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB5AZ102
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5

ข้อมูลผู้ขาย

Documents

รีวิว