
calcActive())">
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 2 positions, stay put
ZB5AG4
THB 823.90
THB 477.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB5AG4
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 2 positions, stay put
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Harmony XB5, Key switch selector head, plastic, black, Ø22, key 455, 2 positions, stay put
THB 823.90
THB 477.00
คำอธิบาย
This Harmony XB5, head with key (key no.455) for key selector switch has 2 positions, operates with stay-put mechanism with key withdrawal on left and right position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB5AG4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |