
calcActive())">
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left
ZB5AD4
THB 353.10
THB 321.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB5AD4
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left
THB 353.10
THB 321.00
คำอธิบาย
This Harmony XB5, black selector switch head with standard handle has 2 positions, operates with spring return from right to left mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB5AD4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |