
calcActive())">
Double-headed push button head, Harmony XB5, plastic, 22mm, 1 white flush marked I + 1 black flush marked O
ZB5AA7121
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB5AA7121
Double-headed push button head, Harmony XB5, plastic, 22mm, 1 white flush marked I + 1 black flush marked O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB5, double head has 1 white and 1 black button, operates with a spring return mechanism. It is marked with "I" and "O" symbols. This double-head button provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear colors and by touch due to flush and projecting elements, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB5AA7121 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |