Wireless and batteryless transmitter, Harmony XB5R, push button, metal, red, 22mm, spring return

ZB4RTA4
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This wireless batteryless transmitter push-button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy It is clearly distinguishable visually at a distance thanks to its clear color It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP30 and IP65, making it ideal for operation in harsh environments It is easily combined with Harmony range of contact blocks to perform a large variety of control functions The cap is red

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4RTA4
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5R

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony- Configurable receiver- 2 relays- 2 buttons- 6 indicating LEDs- monostable- bistable- stop/start- 24..240  V AC/DC
ZBRRA
Harmony Hub wireless ethernet gateway- Harmony XB5R- Zigbee green power gateway- wireless to modbus TCP- 24...240V AC DC
ZBRN1
Harmony Hub wireless serial line gateway- Harmony XB5R- Zigbee green power gateway- wireless to modbus- 24...240V AC DC
ZBRN2
Configurable receiver- Harmony XB5R- 2 relays- 2 buttons- 6 indicating LEDs- monostable- bistable- 24...240V AC DC
ZBRRD
Configurable receiver- Harmony XB5R- 4 PNP- 2 buttons- 6 indicating LEDs- monostable- 24V DC
ZBRRC
Modbus TCP communication module for ZBRN1- Harmony XB5R- 2 Ethernet RJ45 connectors
ZBRCETH
Harmony XB4- Relay Antenna- AC/DC- 5m cable output
ZBRA1
External antenna for harmony Hub ZBRN1 and ZBRN2- Harmony XB5R- 2m cable- 1 radio frequency connector
ZBRA2
Price starting from
THB 2,189
THB 3,980