
calcActive())">
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24V AC DC, 1NO+1NC
ZB4BW0B45
THB 749.00
THB 412.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BW0B45
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24V AC DC, 1NO+1NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24V AC DC, 1NO+1NC
THB 749.00
THB 412.00
คำอธิบาย
This Harmony XB4, light block with body/fixing collar is red, operates with an integral LED. It has 1 x NO + 1 x NC contacts and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BW0B45 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |