Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO + 1NC, 24V AC DC

ZB4BW0B15
THB 856.00
THB 856.00

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4, light block with body/fixing collar is white, operates with a universal LED. It has 1 x NO + 1 x NC contacts and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by universal LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Body/fixing collar for electrical block, metal
ZB4BZ009

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 149.80
THB 100.00
Empty control station- Harmony XAP- XB2 SL- zinc alloy- grey- M20- 1 cut out 22mm- 80x80x51-5mm- UL cULus
XAPD1201

สินค้าหมด

Selector switch, Harmony XB4, complete Ø22 mm, metal, 2 positions
XB4BG45

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 1,423.00
THB 783.00
Harmony XB4, Pilot light, metal, green, Ø22, plain lens with integral LED, 110…120 VAC
XB4BVG3

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 813.20
THB 371.00
Contact block- Harmony XAC- double contact- latching- single speed- front mounting- 2NO
XENG3781

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 2,343.30
THB 1,289.00
Head for illuminated selector switch- Harmony XB4- chromium metal- green handle- 22mm- universal LED- 3 positions- right to center
ZB4BK1833

สินค้าหมด

TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 25 A - 24 V AC coil
LC1D25B7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 3,327.70
THB 1,697.00