Light block with body fixing collar, Harmony XB4, metal, green, integral LED, 24V AC DC

ZB4BVB3
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This Harmony XB4, light block with body/fixing collar is green, operates with an integral LED. It has a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4BVB3
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว