Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching key release

ZB4BS944

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4, Emergency stop 40mm mushroom red button head operates with a latched key-to-release (key no.455) mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4BS944
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Legend holder Ø60 for emergency stop, plastic, yellow, marked EMERGENCY STOP
ZBY9320

check-small มีสินค้า

Price starting from
THB 267.50
THB 147.00
Legend holder 60mm for emergency stop switching off push button- Harmony XB4- plastic- yellow- unmarked
ZBY9121

สินค้าหมด

Illuminated ring 60mm- Harmony- plastic- yellow- red fixed integral LED- marked EMERGENCY STOP- 24V AC DC
ZBY9W2B330

สินค้าหมด

Emergency stop switching off- Harmony XB4- metal- red mushroom 40mm- 22mm- trigger latching key release- 1NC
XB4BS9442

check-small มีสินค้า

Price starting from
THB 1,433.80
THB 912.00
Harmony XB5, Selector switch head, plastic, black, Ø22, 3 positions, spring return to center
ZB5AD5

สินค้าหมด

Harmony XB4, Pilot light, metal, green, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB3

check-small มีสินค้า

Price starting from
THB 674.10
THB 312.00
Pendant control station- Harmony XAC- plastic- yellow- 4 push buttons with 1NO- 1 emergency stop NC
XACA4713

สินค้าหมด

Selector switch- Harmony XB4- metal- black- 22mm- long handle- 3 position- stay put- 2NO
XB4BJ53

check-small มีสินค้า

Price starting from
THB 1,294.70
THB 647.00