
calcActive())">
Emergency stop head, Harmony XB4, switching off, black metal, red mushroom 40mm, 22mm, trigger latching turn to release
ZB4BS8447
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BS8447
Emergency stop head, Harmony XB4, switching off, black metal, red mushroom 40mm, 22mm, trigger latching turn to release
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB4, emergency stop / shutdown 40mm mushroom red button head operates with a latched turn to release mechanism. This emergency stop / shutdown button head also called EMS (Emergency Machine Stop) and EMO (Emergency Off) provides an ergonomic interface for controlling your machines. It is easily installed on compatible complete emergency stop and switching off pushbuttons. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BS8447 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |