
calcActive())">
Head for illuminated push button, Harmony XB4, metal, yellow projecting, 22mm, spring return, unmarked
ZB4BL5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BL5
Head for illuminated push button, Harmony XB4, metal, yellow projecting, 22mm, spring return, unmarked
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB4, projecting yellow button head operates with a spring return / impulse mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily combined with Harmony range of pushbuttons and contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BL5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |