Head for illuminated selector switch, Harmony XB4, chromium metal, white handle, 22mm, universal LED, 3 positions, to center

ZB4BK1513

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4, illuminated white selector switch head for universal LED with standard handle has 3 positions, operates with spring return to center mechanism. This illuminated switch head for universal LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4BK1513
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Body/fixing collar for electrical block, metal
ZB4BZ009

check-small มีสินค้า

Price starting from
THB 149.80
THB 100.00
Empty control station- Harmony XAP- XB2 SL- zinc alloy- grey- M20- 1 cut out 22mm- 80x80x51-5mm- UL cULus
XAPD1201

สินค้าหมด

Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Selector switch, Harmony XB4, complete Ø22 mm, metal, 2 positions
XB4BG45

check-small มีสินค้า

Price starting from
THB 1,423.00
THB 783.00
Harmony XB4, Pilot light, metal, green, Ø22, plain lens with integral LED, 110…120 VAC
XB4BVG3

check-small มีสินค้า

Price starting from
THB 813.20
THB 371.00
Harmony, Miniature plug-in relay, 12 A, 2 CO, with LED, with lockable test button, 230 V AC
RXM2AB2P7

check-small มีสินค้า

Price starting from
THB 331.70
THB 183.00
Head for illuminated selector switch- Harmony XB4- chromium metal- green handle- 22mm- universal LED- 3 positions- right to center
ZB4BK1833

สินค้าหมด

Complete body/contact assembly and light block- Harmony XB4- metal- universal LED- body/fixing collar- 1NO + 1NC- 24V AC DC
ZB4BW0B15

check-small มีสินค้า

Price starting from
THB 856.00
THB 580.00