Head for illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 2 positions, stay put

ZB4BK1253

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4, illuminated orange selector switch head for universal LED with standard handle has 2 positions, operates with stay-put mechanism. This illuminated switch head for universal LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB4BK1253
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Body/fixing collar for electrical block, metal
ZB4BZ009

check-small มีสินค้า

Price starting from
THB 149.80
THB 100.00
Empty control station- Harmony XAP- XB2 SL- zinc alloy- grey- M20- 1 cut out 22mm- 80x80x51-5mm- UL cULus
XAPD1201

สินค้าหมด

Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Illuminated push button- Harmony XB4- metal- blue flush- 22mm- universal LED- plain lens- 1NO + 1NC- 110...120V AC
XB4BW36G5

สินค้าหมด

Illuminated push button- Harmony XB5- plastic- blue flush- 22mm- universal LED- plain lens- 1NO + 1NC- 230...240V AC
XB5AW36M5

check-small มีสินค้า

Price starting from
THB 1,021.85
THB 501.00
Harmony XB4- Key switch selector- metal- black- Ø22- key 455- 3 positions- stay put- 2 NO
XB4BG03

สินค้าหมด

Selector switch- Harmony XB4- complete Ø22 mm- metal- 2 positions
XB4BJ25

check-small มีสินค้า

Price starting from
THB 1,230.50
THB 574.00
Harmony- Modular multifunction 3-phase supply control relay- 5 A- 1 CO- 208...480 V AC
RM17TU00

สินค้าหมด