
calcActive())">
Head for selector switch, Harmony XB4, XB5, black Ø22 mm 2 position spring return
ZB4BD48
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BD48
Head for selector switch, Harmony XB4, XB5, black Ø22 mm 2 position spring return
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB4, black selector switch head with toggle switch with lever has 2 positions, operates with spring return from right to left mechanism. This switch head provides an ergonomic interface for controlling your machines. It is supplied with toggle switch with lever and can easily be installed on compatible selector switch units. It provides an effective manner to switch between the two conditions in various operating modes and numerous applications. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BD48 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |