
calcActive())">
Head for triple headed push button, Harmony XB4, green flush/red projecting/green flush pushbutton Ø22 mm with marking
ZB4BA73133
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BA73133
Head for triple headed push button, Harmony XB4, green flush/red projecting/green flush pushbutton Ø22 mm with marking
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB4, triple head has 1 red and 2 green buttons, operates with a spring return / impulse mechanism. It is marked with "left arrow", "STOP" and "right arrow" symbols. This 3-function head provides a complete 3 button interface to your machines with a single panel cut-out. It is easily installed into a standard 22mm diameter cut-outs and assembled with a collar and contact blocks to fulfill a large variety of functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 and IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BA73133 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |