
calcActive())">
Head for illuminated push button, Harmony XB4, metal, red recessed, 22mm, spring return, high guard, unmarked
ZB4BA46
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZB4BA46
Head for illuminated push button, Harmony XB4, metal, red recessed, 22mm, spring return, high guard, unmarked
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XB4, recessed high guard red button head operates with a spring return / impulse mechanism. This button head provides a robust and ergonomic interface for controlling your machines thanks to its recessed high guard head. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly and is clearly distinguishable visually at a distance thanks to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZB4BA46 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 |