
calcActive())">
Remote control, Harmony eXLhoist, compact, LED, 6 motion push buttons, 2 auxiliary push buttons
ZART8LS
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZART8LS
Remote control, Harmony eXLhoist, compact, LED, 6 motion push buttons, 2 auxiliary push buttons
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony eXLhoist / XAR black remote control (transmitter) has 2 configurable auxiliary push buttons with 6 configurable motion push buttons. It has 5 LEDs with rechargeable battery. This remote control (transmitter) with LEDs is designed as a transmitter for wireless remote control system. It has 6 configurable motion push buttons and 2 configurable auxiliary push buttons and can operate at a distance of 50m. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh (heavy) environments. It provides complete innovative crane operator control solutions to help improve machine and crane operator efficiency. Wireless transmission allows remote control (transmitter) to transmit steady signal, commands and information from the operator to the machine.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZART8LS |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony eXLhoist |
ขนาดบรรจุภัณฑ์ | 0 x 85 x 193 mm |