
calcActive())">
Base station, Harmony eXLhoist, standard, 18 relay outputs, cable gland connection, 24…240V AC DC
ZARB18W
THB 51,574.00
THB 28,366.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZARB18W
Base station, Harmony eXLhoist, standard, 18 relay outputs, cable gland connection, 24…240V AC DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Base station, Harmony eXLhoist, standard, 18 relay outputs, cable gland connection, 24…240V AC DC
THB 51,574.00
THB 28,366.00
คำอธิบาย
This Harmony eXLhoist / XAR black base station (receiver) has 18 relays outputs with 2 safety relays. This black base station (receiver) is designed as receiver for wireless remote control system. It is compatible with the remote control device ZART8D. It has 16 relay outputs with 2 safety relays and has wired connection cable gland. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh (heavy) environments. It provides complete innovative crane operator control solutions to help improve machine and crane operator efficiency. Base station (receiver) has a unique identification code to allow the consistent and stable connection with its compatible remote control system.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZARB18W |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony eXLhoist |
ขนาดบรรจุภัณฑ์ | 0 x 280 x 305 mm |