
calcActive())">
Light block for head 22mm, Harmony XAL, universal LED, mounting in back of enclosure, screw clamp terminal, 48…120V AC DC
ZALVG1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZALVG1
Light block for head 22mm, Harmony XAL, universal LED, mounting in back of enclosure, screw clamp terminal, 48…120V AC DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XAL, white light block with universal LED is supplied with 48V to 120V AC. It is compatible with Harmony XB5, 22mm control and signaling units. This light block with universal LED allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by universal LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit in a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | ZALVG1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XALD, XALK |