
calcActive())">
Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PVC 2 m
XZCPV1241L2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XZCPV1241L2
Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PVC 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XZ range, an offer of cordsets and connectors. This cable is made up of 4 wires and has a 5 pins M12 elbowed female connector with a metal collar. It is designed in polyvinyl chloride for general use. Its rated operational voltage is 250V/AC or 300V/DC and its nominal current is 3A. Its contact resistance is 5000µOhm and its minimum insulating resistance is 1GΩ. It is dustproof, resistant to water jets (IP65), and can be temporarily immersed in water (IP67). This cable has a length of 2m and a diameter of 4.6mm. It is made up of 4 wires, each section of which is 0.25 mm². Its color is black and its weight is 0.09kg. It is intended for general use like machines with low environmental and mechanical stresses (-25°C to +80°C in operation if the cable remains static). This cable complies with cULus certification. It is compatible with a 5 pins M12 male connector. XZ range includes a wide range of cordsets, connectors, and connection boxes designed for a simple connection process and a quick reference identification.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XZCPV1241L2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |