
calcActive())">
Pre wired connectors XZ, straight female, 1/2"20 UNF, 3 pins, cable PUR 2 m
XZCP1865L2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XZCP1865L2
Pre wired connectors XZ, straight female, 1/2"20 UNF, 3 pins, cable PUR 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XZ range, an offer of cordsets and connectors. This cable is made up of 3 wires and has a 3 pins 1/2" 20 UNF straight female connector with a metal collar. It is designed in polyurethane for severe industrial environments. It is furnished with 3-pin 1/2-20 UNF straight female connector for electrical connection with screw on cable connector fixing. Its rated operational voltage is 250V/AC or 300V/DC and its nominal current is 4A. Its contact resistance is 5000µOhm and its minimum insulating resistance is 1GΩ. It is dustproof and can be temporarily immersed in water (IP67). This cable has a length of 2m and a diameter of 5.2mm. It is made up of 3 wires, each section of which is 0.34 mm². Its color is black and its weight is 0.08kg. It is intended for industrial environments thanks to its excellent resistance to extreme temperatures (-35°C to +90°C in operation if the cable remains static). This cable complies with cULus certification. It is compatible with a 3 pins 1/2" 20 UNF male connector. XZ range includes a wide range of cordsets, connectors, and connection boxes designed for a simple connection process and a quick reference identification. The XU range offers a full line of photoelectric proximity sensors dedicated to material handling, packaging, labelling, lift, food and beverage industries.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XZCP1865L2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |