Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PUR 15 m

XZCP1241L15
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XZ range, an offer of cordsets and connectors. This cable is made up of 4 wires and has a 5 pins M12 elbowed female connector with a metal collar. It is designed in polyurethane for severe industrial environments. It is furnished with 4-pin M12 elbowed female connector for electrical connection with screw on cable connector fixing. Its rated operational voltage is 250V/AC or 300V/DC and its nominal current is 4A. Its contact resistance is 5000µOhm and its minimum insulating resistance is 1GΩ. It is dustproof, resistant to water jets (IP65), can be temporarily immersed in water (IP67), and withstands high pressure and steam cleaning (IP69K). This cable has a length of 15m and a diameter of 5.2mm. It is made up of 4 wires, each section of which is 0.34 mm². It is intended for industrial environments thanks to its excellent resistance to extreme temperatures (-40°C to +80°C in operation if the cable remains static). This cable complies with cULus certification. It is compatible with a 5 pins M12 male connector. XZ range includes a wide range of cordsets, connectors, and connection boxes designed for a simple connection process and a quick reference identification.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XZCP1241L15
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XU

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว