
calcActive())">
Pre wired connectors XZ, straight female, M12, 4 pins, cable PUR 5 m
XZCP1141L5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XZCP1141L5
Pre wired connectors XZ, straight female, M12, 4 pins, cable PUR 5 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XZ range, an offer of cordsets and connectors. This cable is made up of 4 wires and has a 4 pins M12 straight female connector with a metal collar. It is designed in polyurethane for severe industrial environments. Its rated operational voltage is 250V/AC or 300V/DC and its nominal current is 4A. Its contact resistance is 5000µOhm and its minimum insulating resistance is 1GΩ. It is dustproof, resistant to water jets (IP65), can be temporarily immersed in water (IP67), and withstands high pressure and steam cleaning (IP69K). This cable has a length of 5m and a diameter of 5.2mm. It is made up of 4 wires, each section of which is 0.34 mm². Its color is black and its weight is 0.19kg. It is intended for industrial environments thanks to its excellent resistance to extreme temperatures (-35°C to +90°C in operation if the cable remains static). This cable complies with cULus certification. It is compatible with a 5 pins M12 male connector. XZ range includes a wide range of cordsets, connectors, and connection boxes designed for a simple connection process and a quick reference identification.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XZCP1141L5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |