Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CJ, left side, 2NC+1 NO, Pg13.5

XY2CJL19
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XY2CJ Emergency Stop Rope pull Switch is designed with a left hand side anchor point, allowing operator to trigger the stop of potentially dangerous machines at any point of its working area. It operates with a maximum rope length of 30 meters. Its IP66 / IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. Emergency stop rope pull switches are designed to avert hazards (dangerous phenomena) at the earliest possible moment, or to reduce risks which could cause injury to persons or damage either to machines or work in progress. It has a Zamak body with a pull button reset, Treated steel cover, color indicator, and 1 normally open and 2 normally closed slow break contacts. Its B10D reliability data is 500 000. It is furnished with screw clamp terminals for electrical connection and 1 tapped entry for Pg 13.5 cable gland. XY2C offer is ideal for machines requiring stopping of dangerous movement in the immediate vicinity of the machine (woodworking, printing or textile machines, shears...). It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. Quick tensioners, turnbuckles, end springs and cable supports can be purchased separately. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508. XY2C Simple and Emergency Stop Safety Cable Pull Switches provide machine operators a quick way to shut down hazardous machines.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XY2CJL19
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XY2C

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว