
calcActive())">
Simple stop rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, e XY2CH, 1NC+1 NO
XY2CH33010
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CH33010
Simple stop rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, e XY2CH, 1NC+1 NO
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XY2C range, an offer of emergency stop rope pull switches. This emergency stop rope pull switch has 1 normally closed + 1 normally opened, snap-action contacts with positive opening operation. It is a switch with a rated operational current of 0.27A at 250V AC, 3A at 240V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection and 3 tapped entry for PG13.5 cable gland. The trigger cable anchor point at left hand and right hand side. It offers long mechanical durability which is about 800000 operating cycles. It is an IP65 rated product. The casing is made of Zamak (blue) with stainless steel cover. Its dimensions are 68mm (Width) x 95mm (Depth) x 201mm (Height). It is intended for all machine applications like woodworking machines, shears, conveyor systems, printing machines, textile machines, rolling mills, test laboratories, paint shops, surface treatment works, etc. This product is certified by CCC and UL. It meets EN/IEC 60947-5-1 standards. These emergency stop rope pull switches can be equipped with trip indicators, cable tension adjustment can be performed using a turnbuckle. The emergency stop rope pull switch is intended for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. The emergency stop rope pull switch is designed to avert hazards (dangerous phenomena) at the earliest possible moment or to reduce risks which could cause injury to persons or damage either to machines or work in progress.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CH33010 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2C |