Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CH, 1NC+1 NO, booted pushbutton

XY2CH13250H29
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XY2CH Emergency Stop Rope pull Switch is designed with a right hand side or a left hand side anchor point, allowing operator to trigger the stop of potentially dangerous machines at any point of its working area. It operates with a maximum rope length of 30 meters. It has a Zamak body with a booted pushbutton reset, Chloroprene bellows, no pilot light, and 1 normally open and 1 normally closed slow break contacts. Its B10D reliability data is 4 000 000. This emergency stop rope pull switch is suitable for woodworking machines, shears, conveyor systems, printing machines, textile machines, rolling mills, test laboratories, paint shops, surface treatment works, etc. Its IP65 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XY2CH13250H29
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XY2C

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว