
calcActive())">
Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), 1/2" NPT, boot. pb, pilot light
XY2CEDA296H7
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CEDA296H7
Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), 1/2" NPT, boot. pb, pilot light
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XY2C range, dual emergency stop rope pull switches. It is ideal for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. It is suitable for applications such as woodworking machines, shears, conveyor systems, printing machines, textile machines. This emergency stop rope pull switch has two one normally closed and one normally opened, slow break contacts with positive opening operation. It is a switch with a rated operational current of 0.27A at 250VDC, 3A at 240VAC. The casing is made of Zamak (red) with stainless steel cover. It is furnished with screw clamp terminals for electrical connection. Switch has three 1/2in NPT tapped conduit entries. The trigger cable anchor point is at right and left hand side. Switch can reset by a booted pushbutton. Switch has a pilot light. It offers long mechanical durability which is about 60000 operating cycles. It is compliant with UL, CSA, EN/IEC, EN/ISO, and CCC standards and is IP66 rated. The XY2 line of switches come in a robust metal enclosure so they can be used in severe environments and they conform to EN/ISO 13850 and EN/IEC 60947-5-5. XY2 range emergency stop rope pull switch is intended for all machines requiring stopping of a dangerous movement in the immediate vicinity of the machine.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CEDA296H7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2C |