
calcActive())">
Latching emergency stop trip wire switch, Telemecanique Emergency stop rope pull switches XY2C, rope pull e XY2CE, LH side -2NC, booted pushbutton
XY2CE2A270EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CE2A270EX
Latching emergency stop trip wire switch, Telemecanique Emergency stop rope pull switches XY2C, rope pull e XY2CE, LH side -2NC, booted pushbutton
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XY2CE Emergency Stop Rope pull Switch is designed with a left hand side anchor point. It operates with a maximum rope length of 70 meters. This emergency stop rope pull switch is certified for explosive dust atmospheres. This product allows operator to trigger the stop of potentially dangerous machines at any point of its working area. It has 2 normally closed slow break contacts. Its IP65 degree of protection makes it ideal for heavy duty use in harsh conditions. It has a Zamak body with a booted pushbutton reset, nitrile bellows, no pilot light. XY2C offer is ideal for machines requiring stopping of dangerous movement in the immediate vicinity of the machine (woodworking, printing or textile machines, shears...). This product is certified by CCC and CE. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3. These emergency stop rope pull switches can be equipped with trip indicators, cable tension adjustment can be performed using a turnbuckle. The emergency stop rope pull switch is intended for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. Operators must be able to activate the emergency stop from any point within their work area.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CE2A270EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2 - ATEX D |
ขนาดบรรจุภัณฑ์ | 0 x 195 x 142 mm |