Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, trip wire cable 300 VAC 10 A XY2CE

XY2CE2A196
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XY2C range, latching emergency stop rope pull switches. It is ideal for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. It is suitable for applications such as woodworking machines, shears, conveyor systems, printing machines, textile machines. This emergency stop rope pull switch has one normally closed and one normally open, slow break contacts with positive opening operation. It is a switch with a rated operational current of 0.27A at 250VDC, 3A at 240VAC. The casing is made of Zamak (red) with stainless steel cover. It is furnished with screw clamp terminals for electrical connection. Switch has three plain holes for PG13.5. The trigger cable anchor point is at left hand side. Switch can reset by a booted pushbutton. It offers long mechanical durability which is about 60000 operating cycles. It is compliant with UL, CSA, EN/IEC, EN/ISO, and CCC standards and is IP66 rated. The XY2 line of switches come in a robust metal enclosure so they can be used in severe environments and they conform to EN/ISO 13850 and EN/IEC 60947-5-5. XY2 range emergency stop rope pull switch is intended for all machines requiring stopping of a dangerous movement in the immediate vicinity of the machine.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XY2CE2A196
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XY2C

ข้อมูลผู้ขาย

Documents

รีวิว