
calcActive())">
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, RH side, 2NC+2 NO, pilot light 230 V
XY2CE1A296H7
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CE1A296H7
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, RH side, 2NC+2 NO, pilot light 230 V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XY2C range, an offer of emergency stop rope pull switches. This emergency stop rope pull switch has 2 NC and 2 NO, slow break contacts with the positive opening operation. It is suitable for applications such as woodworking machines, shears, conveyor systems, printing machines, textile machines. The switch with a rated operating current of 3A at 240V AC, 0.27A at 250V DC and conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection and 3 tapped entries for 1/2inch NPT conduit entry. The trigger cable anchor point at right hand side. It offers long mechanical durability of about 60,000 operating cycles. It is an IP66 rated product. The casing is made of Zamak (red) with stainless steel cover. It weighs 1.47kg. Switch has three 1/2in NPT tapped conduit entries. It is suitable for woodworking machines, conveyor systems, printing machines, textile machines, rolling mills, test laboratories and surface treatment works. This product is certified by CSA, CCC and UL. It meets CSA C22.2 No 14, EN/ISO 13850, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/IEC 60204-1 and UL 508 standards. It offers long mechanical durability which is about 60000 operating cycles. It is compliant with UL, CSA, EN/IEC, EN/ISO, and CCC standards and is IP66 rated. The XY2 line of switches come in a robust metal enclosure so they can be used in severe environments and they conform to EN/ISO 13850 and EN/IEC 60947-5-5. XY2 range emergency stop rope pull switch is intended for all machines requiring stopping of a dangerous movement in the immediate vicinity of the machine.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CE1A296H7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2C |