
calcActive())">
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, RH side, 2NC+2 NO, pilot light 130 V, boot
XY2CE1A296
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CE1A296
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, RH side, 2NC+2 NO, pilot light 130 V, boot
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XY2C range, an offer of emergency stop rope pull switches. This emergency stop rope pull switch has 2 normally closed + 2 normally opened, slow-break contacts with positive opening operation. It is a switch with a rated operational current of 0.27A at 250V AC, 3A at 240V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection and 3 plain hole for PG13.5 or ISO M20 cable gland. The trigger cable anchor point at right hand side. It can reset by booted pushbutton. It offers long mechanical durability which is about 60000 operating cycles. It is an IP66 rated product. The casing is made of Zamak (red) with stainless steel cover. Its dimensions are 195mm (Width) x 105mm (Depth) x 142mm (Height) and weighs 1.47kg. It is ideal for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. It is suitable for applications such as woodworking machines, shears, conveyor systems, printing machines, textile machines etc. This product is certified by CCC, CSA and UL. It meets CSA C22.2 No 14, EN/ISO 13850, EN/IEC 60947-5-1, EN/IEC 60204-1, EN/IEC 60947-5-5, UL 508 Machinery directive 2006/42/EC and Work equipment directive 2009/104/EC standards. These emergency stop rope pull switches can be equipped with trip indicators, cable tension adjustment can be performed using a turnbuckle. The emergency stop rope pull switch is intended for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. The emergency stop rope pull switch is designed to avert hazards (dangerous phenomena) at the earliest possible moment or to reduce risks which could cause injury to persons or damage either to machines or work in progress.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CE1A296 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2C |