
calcActive())">
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CE, RH side -1NC+1 NO, booted pushbutton
XY2CE1A250
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XY2CE1A250
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CE, RH side -1NC+1 NO, booted pushbutton
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XY2CE Emergency Stop Rope pull Switch is designed with a right hand side anchor point, allowing operator to trigger the stop of potentially dangerous machines at any point of its working area. It operates with a maximum rope length of 70 meters. It has a Zamak body with a booted pushbutton reset, Nitrile bellows, no pilot light, and 1 normally open and 1 normally closed slow break contacts. Its B10D reliability data is 300 000. This emergency stop rope pull switch is suitable for woodworking machines, shears, conveyor systems, printing machines, textile machines, rolling mills, test laboratories, paint shops, surface treatment works, etc. Its IP66 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XY2CE1A250 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XY2C |