Head for simple rope pull switch, Telemecanique Emergency stop rope pull switches XY2C, XY2Cd11 cable sw 240 VAC 10 A

XY2CD01
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XY2C range, an offer of emergency stop rope pull switches. This switch head is suitable for XY2CD emergency stop rope pull switches. The switch head is made of plastic and available in black color. It is suitable for woodworking machines, conveyor systems, printing machines, textile machines, rolling mills, test laboratories and surface treatment works. The XY2 line of switches come in a robust metal enclosure so they can be used in severe environments and they conform to EN/ISO 13850 and EN/IEC 60947-5-5. XY2 range emergency stop rope pull switch is intended for all machines requiring stopping of a dangerous movement in the immediate vicinity of the machine.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XY2CD01
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XY2C

ข้อมูลผู้ขาย

Documents

รีวิว