Fixing plate for use on vertical support for modular tower lights, Harmony XVU, black, 60mm

XVUZ12
THB 1,492.65
THB 1,492.65

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XVU fixing plate is use on vertical support. This black fixing plate is designed as a mounting and fixing accessory for mounting on vertical support. It allows fast and easy assembly to your modular tower light via wall mounting. It is made of aluminium and it has a light weight. It is compatible with XVUZ02, XVUZ02Q, XVUZ03, XVUZ400, XVUZ800, XVUZ05. It complies with CSA, UL, and CE standards and it has IP65 protection index. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด

Fixing plate with 400mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ400

สินค้าหมด

Fixing unit for modular tower lights- Harmony XVU- black- 60mm- 3 pins direct mounting
XVUZ01

สินค้าหมด

Fixing unit for modular tower lights- Harmony XVU- black- 60mm- 2 pins direct mounting
XVUZ03

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 1,391.00
THB 765.00