Fixing unit for modular tower lights, Harmony XVU, black, 60mm, 2 pins direct mounting

XVUZ03

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XVU fixing unit has 2-pins direct mounting. It has black color with a diameter of 60mm and a height of 100mm. It contains base unit. This black fixing unit is a mounting and fixing accessory for modular tower light. It allows users with easy installation via push-in terminals. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XVUZ03
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XVU

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XVU- Illuminated LED unit for modular tower lights- red- Ø60- steady- IP65- 24 V AC/DC
XVUC24

check-small มีสินค้า

Price starting from
THB 1,273.30
THB 700.00
Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- yellow- Ø60- steady- IP65- 24 V AC/DC
XVUC28

check-small มีสินค้า

Price starting from
THB 2,386.10
THB 1,312.00
Fixing plate for use on vertical support for modular tower lights- Harmony XVU- black- 60mm
XVUZ12

check-small มีสินค้า

Price starting from
THB 1,492.65
THB 821.00
Harmony XVU- Illuminated LED unit for modular tower lights- green- Ø60- steady- IP65- 24 V AC/DC
XVUC23

สินค้าหมด

Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- blue- Ø60- steady- IP65- 24 V AC/DC
XVUC26

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด