Harmony XVU, Audible unit, black, Ø60, sound, pulse signal, 24 V AC/DC

XVUC9VP

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XVU audible buzzer unit is supplied with 24V DC. It has a diameter of 60mm. This indicating bank buzzer is an accessory designed as an audible and signalling unit for modular tower light for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It complies with CSA, UL, RoHS, CE standards and it has IP54 protection. 86 dB loud buzzer allows for clear alerting on critical machine statuses even from long distance. It complies with international standards and certifications (CSA, UL, RoHS, EAC, CE standards and IP65).

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XVUC9VP
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XVU

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Base unit with top cover for modular tower lights- Harmony XVU- black- 60mm- PNP- 100...240V AC
XVUC21MP

สินค้าหมด

Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด

Fixing plate with 400mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ400

สินค้าหมด

Fixing unit for modular tower lights- Harmony XVU- black- 60mm- 3 pins direct mounting
XVUZ01

สินค้าหมด

Fixing unit for modular tower lights- Harmony XVU- black- 60mm- 2 pins direct mounting
XVUZ03

check-small มีสินค้า

Price starting from
THB 1,391.00
THB 765.00