Harmony XVU, Illuminated LED unit for modular tower lights, blue, Ø60, steady, IP65, 24 V AC/DC

XVUC26

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This blue illuminated unit is designed as an accessory to be connected with base and create complete tower light. It is supplied with 24V AC/DC and has a mounting diameter of 60mm. Its integral LED offers a steady light, allowing it to clearly display the status of your machines. In applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. It makes it ideal for operation in harsh environments.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XVUC26
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XVU

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XVU- Illuminated LED unit for modular tower lights- red- Ø60- steady- IP65- 24 V AC/DC
XVUC24

check-small มีสินค้า

Price starting from
THB 1,273.30
THB 700.00
Base unit with top cover for modular tower lights- Harmony XVU- black- 60mm- PNP- 100...240V AC
XVUC21MP

สินค้าหมด

Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- yellow- Ø60- steady- IP65- 24 V AC/DC
XVUC28

check-small มีสินค้า

Price starting from
THB 2,386.10
THB 1,312.00
Harmony XVU- Illuminated LED unit for modular tower lights- green- Ø60- steady- IP65- 24 V AC/DC
XVUC23

สินค้าหมด

Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด

Fixing plate with 400mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ400

สินค้าหมด