Harmony XVU, Illuminated LED unit for modular tower lights, green, Ø60, steady, IP65, 24 V AC/DC

XVUC23

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This green illuminated unit is designed as an accessory to be connected with base and create complete tower light. It is supplied with 24V AC/DC and has a mounting diameter of 60mm. Its integral LED offers a steady light, allowing it to clearly display the status of your machines. In applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. It makes it ideal for operation in harsh environments.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XVU- Illuminated LED unit for modular tower lights- red- Ø60- steady- IP65- 24 V AC/DC
XVUC24

สินค้าหมด

Base unit with top cover for modular tower lights- Harmony XVU- black- 60mm- PNP- 100...240V AC
XVUC21MP

สินค้าหมด

Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- yellow- Ø60- steady- IP65- 24 V AC/DC
XVUC28

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 2,386.10
THB 1,312.00
Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- blue- Ø60- steady- IP65- 24 V AC/DC
XVUC26

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด

Fixing plate with 400mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ400

สินค้าหมด