Harmony XVM, Illuminated unit for modular tower lights, plastic, blue, Ø45, for bulb BA 15d, <= 230 V AC/DC

XVMC36
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony XVMC36 is an illuminated unit, diameter 45mm, blue, BA 15d bulb not included, 230V AC DC. It is part of the range Harmony XVM diameter 45mm pre-wired modular tower light.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XVMC36
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XVM

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XVM- Illuminated unit for modular tower lights- plastic- green- Ø45- for bulb BA 15d- <= 230 V AC/DC
XVMC33
Harmony XVM- Illuminated unit for modular tower lights- plastic- orange- Ø45- for bulb BA 15d- <= 230 V AC/DC
XVMC35
Harmony XVM- Illuminated unit for modular tower lights- plastic- red- Ø45- for bulb BA 15d- <= 230 V AC/DC
XVMC34
Harmony XVM- aluminium support tube with metal bracket l=100 mm-
XVMZ02T
LED bulb- Harmony XVM- super bright- BA 15d- blue- steady light- 24V AC/DC
DL2EDB6SB
Base mounting unit with cover- Harmony XVM- plastic- white- 45mm- without buzzer
XVMC21
Incandescent bulb- Harmony XVM- BA15d- clear- steady light- 5W- 24V AC/DC
DL1EDBS