
calcActive())">
Pre assembled and pre cabled indicator bank, Harmony XVM, without buzzer + 3 illuminated units, Ø 45 mm, 24 V AC/DC
XVMB1RAG
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVMB1RAG
Pre assembled and pre cabled indicator bank, Harmony XVM, without buzzer + 3 illuminated units, Ø 45 mm, 24 V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This product is part of the Harmony XVM range, an offer of Ø 45mm pre-wired modular tower light." "This pre assembled indicator bank comes with 3 illuminated units and flying lead cables." "The indicator bank has red/orange/green incandescent light with a rated supply voltage of 24V AC/DC." "The mounting diameter is 45mm." "It is an IP42 rated product." "It weighs 0.493kg." "This product is certified by CE and CCC. It meets EN/IEC 60947 1 and EN/IEC 60947 5 1 standards." "The kit includes plastic fixing plate, base unit, aluminum support and tube over." "It can be mounted in vertical position." "It is dedicated to simple applications in a protected environment, this compact offer is available in 2 forms complete or separate units for customer assembly." "Harmony XVM compact sized pre-wired modular tower light for medium distance. Pre-assembled and pre-wired version is available."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVMB1RAG |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVM |