
calcActive())">
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, buzzer, base mounting, IP42, 24V AC/DC
XVGB4SW
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVGB4SW
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, buzzer, base mounting, IP42, 24V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber, green and blue steady light. It offers configurable color combinations and has a base with an integrated buzzer. This tower light has a 24V AC/DC rating. This tower light has a sound rating of 85 dB. It has an aluminum tube and weighs 0.29 kg. It is an IP42 rated product and comes with CE and EAC certification. It has base mounting and pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVGB4SW |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVG |