
calcActive())">
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, buzzer, aluminium tube mounting, L bracket, IP23, 24V AC/DC
XVGB4S
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVGB4S
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, buzzer, aluminium tube mounting, L bracket, IP23, 24V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber, green and blue steady light. It offers configurable color combinations and has a base with an integrated buzzer. This tower light has a 24V AC/DC rating. This tower light has a sound rating of 85 dB. It has an aluminum tube and weighs 0.51 kg. It is an IP23 rated product and comes with CE and EAC certification. It has an L bracket attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVGB4S |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVG |