
calcActive())">
Monolithic tower lights, Harmony XVG, 60mm, red orange green, steady light, aluminium tube mounting and foldable bracket, IP40, 24V AC/DC
XVGB3M
THB 3,033.45
THB 1,583.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVGB3M
Monolithic tower lights, Harmony XVG, 60mm, red orange green, steady light, aluminium tube mounting and foldable bracket, IP40, 24V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Monolithic tower lights, Harmony XVG, 60mm, red orange green, steady light, aluminium tube mounting and foldable bracket, IP40, 24V AC/DC
THB 3,033.45
THB 1,583.00
คำอธิบาย
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations. This tower light has a 24V AC/DC rating. Pre-assembled and pre-cabled of product allow for easy installation onto any required machines. It has an aluminum tube and weighs 0.4 kg. It is an IP40 rated product and comes with CE and EAC certification. It has a foldable bracket attached to the tube to fold tower light horizontally for easy transportation and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVGB3M |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVG |